IESNA:LM-63-2002
[TEST]P1346680
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-69)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R45B2750DE010 E3A301MW_3500K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R45 optic, 3500K CCT AND, 80CRI , E3A301MW TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]455
TILT=NONE
1 -1 1 37 19 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 67.5 90 112.5 135 157.5 180
173.1 281.2 393.1 479.5 547.6 633.6 740.1 835.2 900.3 921.6
929.2 960.8 985.5 999.6 1004.2 984.4 908.7 795.3 658.7 493.9
384.7 213.1 52.1 1.1 0.8 0.8 0.8 0.8 0.8 0.4
0.4 0.4 0.4 0 0 0 0
173.1 280.4 389.3 478.7 548.7 625.2 729.5 835.2 896.9 920.9
930.8 957.8 984.8 1000 1001.9 972.6 893.1 787.3 648.4 494.7
379.4 216.5 55.2 1.1 0.8 0.8 0.8 0.8 0.8 0.4
0.4 0.4 0.4 0 0 0 0
173.1 281.6 389.3 478.7 545.3 622.5 718.8 821.2 886.2 921.2
934.6 962 992 1001.9 991.3 945.2 858.5 751.1 625.6 479.1
357.3 204.7 52.9 1.1 0.8 0.8 0.8 0.8 0.8 0.4
0.4 0.4 0.4 0 0 0 0
173.1 274 380.1 470.7 538.1 606.2 697.1 786.9 861.1 906.4
928.8 958.1 988.6 987.8 956.6 893.5 805.6 705.1 584.9 448.3
325.7 194.4 54 1.1 0.8 0.8 0.8 0.8 0.4 0.4
0.4 0.4 0.4 0 0 0 0
173.1 273.6 377.1 463.1 527 592.1 673.5 756.5 826.5 878.6
907.9 934.6 957.8 942.2 894.2 821.2 738.2 648 540 404.1
274.4 167.8 55.9 1.9 0.8 0.8 0.8 0.8 0.8 0.4
0.4 0.4 0.4 0.4 0 0 0
173.1 267.9 370.6 454 517.1 573.1 644.2 713.1 777.4 827.6
856.9 873.7 884.3 861.1 807.5 740.1 659.8 568.9 457 334.9
223 133.2 49.8 2.7 0.8 0.8 0.8 0.8 0.8 0.4
0.4 0.4 0.4 0.4 0 0 0
173.1 266.4 359.6 439.1 499.6 552.1 611.5 669 719.9 757.2
780.1 784.6 780.4 759.9 709.3 644.6 562 468 363 248.5
160.6 94.7 38.4 2.7 0.8 0.8 0.8 0.8 0.8 0.4
0.4 0.4 0.4 0.4 0.4 0 0
173.1 259.9 345.9 423.5 480.6 530.4 579.5 626.3 660.2 686.8
699.4 696.4 684.9 661.7 606.5 536.9 449.4 353.9 253.4 170.1
107.3 54.4 10.7 0.8 0.8 0.8 0.8 0.8 0.8 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
173.1 251.1 334.5 405.3 458.1 502.7 543.8 584.1 609.2 622.9
627.1 618 595.5 553.3 495.8 417 323.4 239.3 163.2 102.4
54 11.4 1.1 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.4 0.4 0.4 0.4 0.4 0
173.1 247 318.9 381.3 433 471.1 505.3 533.5 552.1 556.7
551.4 532 492 439.9 371 293 215 148.4 93.6 48.3
9.9 1.1 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.4 0.4 0.4 0
173.1 237.1 302.1 356.9 400.7 434.6 459.7 476.4 485.9 481.4
463.9 432.7 383.6 319.6 252.7 188.4 132.4 84.5 41.9 9.5
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.4 0.4 0
173.1 232.1 287.3 331.1 367.2 391.9 407.9 414.4 411.3 396.9
368.3 325.7 272.1 216.1 156.8 110 71.5 37.3 9.5 1.1
0.4 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.4 0
173.1 224.9 267.9 303.7 328.4 345.1 350.5 345.9 331.1 305.6
270.9 228.3 180.7 131.7 89.8 58.6 32.7 11.4 1.5 0.4
0.8 0.8 0.8 0.8 0.8 0.8 1.1 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0
173.1 211.6 239.7 260.3 270.9 272.8 263.7 246.2 220.3 188
153.7 117.6 84.5 55.6 35.4 20.5 7.6 1.5 0.4 0.4
0.8 0.8 0.8 0.8 0.8 1.1 1.1 1.1 1.1 1.1
1.1 1.1 1.1 0.8 0.8 0.8 0
173.1 172 161.3 143.8 123.3 100.5 77.2 55.9 39.2 26.3
17.5 11.8 7.6 4.6 2.3 1.5 1.1 1.1 1.1 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.1 1.1 1.1 0.8 0.8 0
173.1 138.1 102 69.6 43.8 25.1 14.1 7.6 4.9 3.4
2.3 1.9 1.9 1.5 1.9 1.9 1.9 1.9 2.3 2.3
2.3 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.3 2.3
1.9 1.9 1.5 1.1 0.8 0.8 0
173.1 111.5 64.7 33.1 14.1 6.8 4.6 3.4 3 2.7
2.3 2.3 2.3 2.3 2.3 2.3 2.7 2.7 3 3.4
3.4 3.4 3.8 3.8 3.8 3.4 3.4 3.4 3 3
2.7 2.3 1.9 1.5 1.1 0.8 0
173.1 95.5 46.8 18.3 7.6 4.9 4.2 3.4 3 2.7
2.7 2.7 2.3 2.7 2.7 3 3 3.4 3.8 3.8
4.2 4.6 4.6 4.6 4.6 4.6 4.2 4.2 3.8 3.4
3.4 3 2.3 1.9 1.1 0.8 0
173.1 94 44.1 15.2 6.5 4.6 3.8 3.4 3 2.7
2.7 2.7 2.7 3 3 3 3.4 3.8 3.8 4.2
4.6 4.9 4.9 4.6 4.6 4.6 4.6 4.6 4.2 3.8
3.4 3 2.7 1.9 1.1 0.4 0
